Skip to main content

Smart Application Enablement Documentation

Welcome to the SAE Platform documentation. You will find comprehensive guides and documentation to help you start working with SAE Hackathon as quickly as possible, as well as support if you get stuck.

Firmware

Smart Application Enablement (SAE) Hackathon platform provide firmware source code based on on the preferences of the user. Through SAE, you can rapidly create a hardware prototype and obtain firmware support to set it up.

cloud_files

Cloud Backend

Smart Application Enablement (SAE) Platform provides Cloud backend support to your Smart applications. SAE offers cloud based backend services like Device Handling and API extensions.

Visualization

The Smart Application Enablement (SAE) hackathon platform can be used to visualize and control the devices.